Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
STR-FLACH-GETR-BOC1 - Shaft-Mounted Flat Gearboxes BOC1, 2-Stage, Version A, Size 1-3, with hollow shaft on output side
Bill of material
40034023
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron blue
MAT
Material
Housing: Rigid, ribbed grey cast iron housin; Gears: The helical gear wheels are made from heat-treated and case-hardened steel. The gearing is hardened and precisely machined; Bearings: Generously-dimensioned roller bearings; Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease (ambient temperature -10ºC to 50ºC)
AUSF
Version
A - output-side hollow shaft
GR
Size
N1
n1 - input speed
1/min
UE
i - Ratio
T2
T2 at fB=1
Nm
N2
n2 at n1 - input speed
1/min
P
P at n1 - input speed
kW
GEW
Weight
kg
CTN
Customs tariff number
84834021
A
mm
B
mm
B2
b
mm
D
d - H7
mm
D1
d1 - k6
mm
F
f
1 mm
F1
f1
mm
H
mm
H1
h
mm
K
k
mm
L
l
mm
M
mm
T
t
mm
T1
t1
mm
U
u - JS9
mm
U1
u1
mm
Z
mm
ZEN
Centering 1 - DIN 332/2
mm
Download CAD models
Previews
3D
Dimension
2D