Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
STRG-BT1-2-STUFIG-GR1 - Helical Gear Boxes BT1 with Two Shaft Ends, 2-stage, Size 1, Model B3
Bill of material
40010015
ARTNR
Product No.
40010015
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron blue
MAT
Material
Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust; Gears: Special steel, extremely hard wearing and case hardened, Smooth-running helical gear wheels with ground or scraped tooth profiles; Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost); Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease
AUSF
Version
Model B3 - Foot Mounting
GR
Size
1
N1
n1 - input speed
1380 1/min
UE
i - Ratio
8.89
FB
fB - operating factor
1
T2
T2 at fB=1
38.0
Nm
N2
n2 at n1=1380 1/min.*
155
1/min
P
P at n1=1380 1/min.*
0.65
kW
N3
n1 max., enquiry requested above 1400 1/min.
4000 1/min
GEW
Weight
6.5 kg
CTN
Customs tariff number
84834021
A
a
78 mm
B
b
130 mm
C
c
12 mm
D
d - k6
16 mm
L
l
40 mm
D1
d1 - k6
11 mm
L1
l1
23 mm
E
e
50 mm
F
f
110 mm
H
h
86 mm
H1
h1
84 mm
I
i
50 mm
K
k
210 mm
M
m
120 mm
N
n
20 mm
PP
p
146 mm
P1
p1
144 mm
S
s
9 mm
T
t
18 mm
T1
t1
12.5 mm
U
u
5 mm
U1
u
4 mm
W
w
120 mm
X
x
2 mm
X1
x1
2 mm
Z
z
0 mm
Download CAD models
Previews
3D
Dimension
2D