Catalog navigation
CAD model selection
38578400
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-SPV-4:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 4:1, Steel 42CrMo4 hardened
Bill of material
38578400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
4 : 1
M
Module
ZZ
Number of teeth
DAK
da
mm
DAG
da
mm
DK
d
mm
DG
d
mm
NDK
ND
20 mm
NDG
ND
70 mm
NLK
NL
mm
NLG
NL
8.00 mm
L1K
L1
mm
L1G
L1
mm
LK
L
mm
LG
L
mm
SK
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
mm
SG
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
19.0 mm
BK
b
mm
BG
b
mm
BH7K
B - H7
8 mm
BH7G
B - H7
20 mm
EK
E
mm
EG
E
30 mm
MDK
perm. Torque* - Basis for calculations see page 274
Nm
MDG
perm. Torque* - Basis for calculations see page 274
Nm
GEW
Weight per pair
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D