Catalog navigation
CAD model selection
38574000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-SPV-1.214:1-ST - Bevel Gear small, Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1.214:1, Steel 42CrMo4 hardened
Bill of material
38574000
ARTNR
Product No.
38574000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
1,214 : 1
M
Module
1.5
ZZ
Number of teeth
14 / 17
DAK
da
41 mm
DAG
da
48.9 mm
DK
d
38.7 mm
DG
d
47.0 mm
NDK
ND
22 mm
NDG
ND
30 mm
NLK
NL
11 mm
NLG
NL
11.0 mm
L1K
L1
21.1 mm
L1G
L1
20.9 mm
LK
L
24.2 mm
LG
L
23.9 mm
SK
S
15.4 mm
SG
S
16.6 mm
BK
b
11.5 mm
BG
b
11.5 mm
BH7K
B - H7
12 mm
BH7G
B - H7
15 mm
EK
E
38 mm
EG
E
34.8 mm
MDK
perm. Torque* - Basis for calculations see page 274
14.1 Nm
MDG
perm. Torque* - Basis for calculations see page 274
17.1 Nm
GEW
Weight per pair
236 g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D