Catalog navigation
CAD model selection
38555600
HELP_VARIABLE
Company
Mädler
Description
MAE-KR-SPV-2.066:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 2.066:1, Steel 42CrNo4 hardened
Bill of material
38555600
ARTNR
Product No.
38555600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
2,066 : 1
M
Module
1
ZZ
Number of teeth
15 / 31
DAK
da
23.6 mm
DAG
da
45.6 mm
DK
d
21.8 mm
DG
d
45.0 mm
NDK
ND
19 mm
NDG
ND
24 mm
L1K
L1
13.2 mm
L1G
L1
14.0 mm
NLK
NL
6 mm
NLG
NL
8.0 mm
LK
L
13.3 mm
LG
L
16.3 mm
SK
S
7 mm
SG
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
13.2 mm
BK
b
7 mm
BG
b
7 mm
BH7K
B - H7
8 mm
BH7G
B - H7
10 mm
EK
E
29 mm
EG
E
23.5 mm
MDK
perm. Torque* - Basis for calculations see page 274
3.6 Nm
MDG
perm. Torque* - Basis for calculations see page 274
7.4 Nm
GEW
Weight per pair
112 g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D