Catalog navigation
CAD model selection
38555000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-SPV-1.615:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1.615:1, Steel 42CrMo4 hardened
Bill of material
38555000
ARTNR
Product No.
38555000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
1,615 : 1
M
Module
1
ZZ
Number of teeth
13 / 21
DAK
da
20.3 mm
DAG
da
31.1 mm
DG
d
30.0 mm
NDK
ND
16 mm
NDG
ND
20 mm
NLK
NL
8.2 mm
NLG
NL
6.0 mm
L1K
L1
12 mm
L1G
L1
10.5 mm
LK
L
13.9 mm
LG
L
12.0 mm
SK
S
9.6 mm
SG
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
9.3 mm
BK
b
5 mm
BG
b
5 mm
BH7K
B - H7
8 mm
BH7G
B - H7
10 mm
EK
E
24 mm
EG
E
18 mm
MDK
perm. Torque* - Basis for calculations see page 274
2.4 Nm
MDG
perm. Torque* - Basis for calculations see page 274
3.9 Nm
GEW
Weight per pair
45 g
ADK
Outer Ø from cone
26.30 mm
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D