Catalog navigation
CAD model selection
35027200
HELP_VARIABLE
Company
Mädler
Description
MAE-KR-2.5:1-MS58 - Bevel Gears Made from Brass, Straight-Tooth System, Ratio 2,5:1
Bill of material
35027200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Messing
MAT
Material
Brass Ms58 (2.0401)
US
Ratio
M
Module
0.5 mm
Z
Number of teeth
DA
da
mm
D
d
mm
ND
mm
NL
mm
L1
7 mm
L
mm
S
mm
B
b
3 mm
BH7
B - H7
4 mm
E
mm
MD
perm. Torque* - Basis for calculations see page 274
Ncm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D