Catalog navigation
CAD model selection
Discontinued product
Product discontinued since May 26, 2023.
Alternative part(s)
Should a replacement part be used?
33223902
HELP_VARIABLE
Company
Mädler
Description
MAE-PSW-AA-125MM - Worm Shafts, Precision Worm Gear Sets - Right Hand (Worm Gears and Worm Shafts), Centre Distance 125mm
Bill of material
33223902
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45 hardened, tooth flanks ground, shaft ends not tempered
AUSF
Version
Worm Shaft
A
Centre distance ±0,03
125 mm
US
Transmission
M
Module
EGW
Pressure Angle
20° Grad
GZ
No. of Threads
1
DAS
dA
mm
D
d
mm
ND
mm
G
mm
E
e
mm
WG
ƞ* - Efficiency / see catalogue page
%
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D