Catalog navigation
CAD model selection
Discontinued product
Product discontinued since May 26, 2023.
Alternative part(s)
Should a replacement part be used?
33223901
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PSR-AA-125MM - Worm Gears, Precision Worm Gear Sets - Right Hand (Worm Gears and Worm Shafts), Centre Distance 125mm
Bill of material
33223901
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Bronze
MAT
Material
Toothed Ring: Special worm gear bronze (G-CuSn12Ni), Hub: Grey cast iron GG20
AUSF
Version
Worm Gear
A
Centre distance ±0,03
125 mm
US
Transmission
M
Module
Z
Number of teeth
EGW
Pressure Angle
20° Grad
DA
dA
mm
D0
d0
mm
D1
mm
B
b
mm
MD
max. Torque at 1500 1/min
Nm
WG
ƞ* - Efficiency / see catalogue page
%
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D