Catalog navigation
CAD model selection
33070700
HELP_VARIABLE
Company
Mädler
Description
MAE-PSRS-AA-80MM - Precision Worm Gear Sets - Right Hand (Worm Gears and Hollow Worms), Centre Distance 80mm
Bill of material
33070700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
A
Centre distance +0.1
80 mm
US
Transmission
M
Module
Z
Number of teeth
EGW
Pressure Angle
15° Grad
GZ
No. of Threads
SW
Lead Angle
SR
Direction of Lead
right
DA
Outer-Ø worm gear dA ±0.2
mm
DAS
Outer-Ø worm da
mm
MD
maximum Torque at 2800 1/min
Nm
WG
ƞ* - Efficiency / see catalogue page
%
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D