Catalog navigation
CAD model selection
33030600
HELP_VARIABLE
Company
Mädler
Description
MAE-PRSR-AA-63MM - Worm Gears, Precision Worm Gear Sets, Right Hand (Worm Gears and Hollow Worms), Center Distance 63mm
Bill of material
33030600
ARTNR
Product No.
ARTNR1
Product No. - matching Hollow Worm
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Messing
MAT
Material
Special brass CuZn37Mn3Al2PbSi/So
AUSF
Version
Worm Gear
A
Centre distance +0.07
63 mm
US
Transmission
M
Module
Z
Number of teeth
EGW
Pressure Angle
15° Grad
GZ
No. of Threads - Worm
SW
Lead Angle
SR
Direction of Lead
right
DA
Outer-Ø worm gear dA ±0.2
mm
DAS
Outer-Ø worm da
mm
MD
maximum Torque at 2800 1/min
Nm
WG
ƞ* - Efficiency / see catalogue page
%
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D