Catalog navigation
CAD model selection
32311500
HELP_VARIABLE
Company
Mädler
Description
MAE-PRS-AA-50MM/53MM/63MM/65MM - Hollow Worms, Precision Worm Gear Sets, Right Hand (Worm Gears and Hollow Worms), Center Distance 50mm, 53mm, 63mm and 65mm
Bill of material
32311500
ARTNR
Product No.
ARTNR1
Product No. - matching Worm Gear
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel 11SMnPb37 (1.0715), inspected for fissures, case hardened HV620-700, ground
AUSF
Version
Hollow Worms
A
Centre Distance
US
Transmission
M
Module
GZ
No. of Threads
EGW
Pressure Angle
15° Grad
SW
Lead Angle
Grad
SR
Direction of Lead
right
DAS
Outer-Ø worm da
mm
MD
maximum Torque at 2800 1/min
Nm
WG
ƞ* - Efficiency / see catalogue page
%
L
Length Worm
40 mm
B
Bore Worm - H6
15 mm
B6
Measure Bore + Groove Depth +0.1
17.3 mm
B7
Keyway width P9
5 mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D