Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M3-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 3, Tooth Width 25 mm
Bill of material
29803000
ARTNR
Product No.
29803000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
3
Z
Number of teeth
30
B
b
25 mm
DA
da
96
mm
D
d
90
mm
NL
15
mm
ND
45
mm
BJS10
B - JS10
15
mm
MD
Permissible torque MD
22.70
Nm
GEW
Weight
244
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D