Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M2-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 2, Tooth Width 16 mm
Bill of material
29602400
ARTNR
Product No.
29602400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
2
Z
Number of teeth
24
B
b
16 mm
DA
da
52
mm
D
d
48
mm
NL
15
mm
ND
30
mm
BJS10
B - JS10
12
mm
MD
Permissible torque MD
3.40
Nm
GEW
Weight
50.0
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D