Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M0.7-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 0.7, Tooth Width 5 mm
Bill of material
29208000
ARTNR
Product No.
29208000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
0.7
Z
Number of teeth
80
B
b
5 mm
DA
da
57.4
mm
D
d
56.0
mm
NL
8
mm
ND
20
mm
BJS10
B - JS10
6
mm
MD
Permissible torque MD
96.5
Ncm
GEW
Weight
20.10
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D