Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M0.5-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 0.5, Tooth Width 4 mm
Bill of material
29103800
ARTNR
Product No.
29103800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
0.5
Z
Number of teeth
38
B
b
4 mm
DA
da
20.0
mm
D
d
19.0
mm
NL
4
mm
ND
12.0
mm
BJS10
B - JS10
4
mm
MD
Permissible torque MD
11.3
Ncm
GEW
Weight
2.10
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D