Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M1-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 1
Bill of material
28312000
ARTNR
Product No.
28312000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
1
Z
Number of teeth
120
B
b
9 mm
DA
da
122
mm
D
d
120
mm
L
18
mm
E
105.5
mm
C
c
4.6
mm
ND
24
mm
BH9
B - H9
12
mm
MD
Permissible torque MD
535.0
Ncm
GEW
Weight
95.60
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D