Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M1-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 1
Bill of material
28308000
ARTNR
Product No.
28308000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
1
Z
Number of teeth
80
B
b
9 mm
DA
da
82
mm
D
d
80
mm
L
18
mm
E
66.0
mm
C
c
4.6
mm
ND
21
mm
BH9
B - H9
10
mm
MD
Permissible torque MD
358.0
Ncm
GEW
Weight
52.60
g
CTN
Customs tariff number
84839089
Download CAD models
Previews