Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M1-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 1
Bill of material
28305200
ARTNR
Product No.
28305200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
1
Z
Number of teeth
52
B
b
9 mm
DA
da
54
mm
D
d
52
mm
L
18
mm
E
46.0
mm
C
c
4.6
mm
ND
21
mm
BH9
B - H9
8
mm
MD
Permissible torque MD
229.0
Ncm
GEW
Weight
20.60
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D