Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M1-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 1
Bill of material
28304500
ARTNR
Product No.
28304500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
1
Z
Number of teeth
45
B
b
9 mm
DA
da
47
mm
D
d
45
mm
L
18
mm
E
36.5
mm
C
c
4.6
mm
ND
18
mm
BH9
B - H9
8
mm
MD
Permissible torque MD
176.0
Ncm
GEW
Weight
16.20
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D