Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M0.7-MS58 - Spur Gears Made from Brass MS58, with One-Sided Hub, Module 0.7
Bill of material
26203200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Brass
MAT
Material
Brass Ms58 (2.0401)
M
Module
0.7
Z
Number of teeth
B
b
4 mm
DA
da
mm
D
d
mm
NL
mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Ncm
GEW
Weight
g
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.06 mm
Download CAD models
Previews
3D
Dimension
2D