Catalog navigation
CAD model selection
25160000
HELP_VARIABLE
Company
Mädler
Description
MAE-ZST-SV-MONTAGEHILFE - Assembly aid for precision steel racks, helical teeth, module 2 to 5
Bill of material
25160000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
High-quality, specially treated bright steel with approx. 900 N/mm²
SR
Direction of Helical tooth system
Helical tooth system, right hand 19º 31’ 42“
AUSF
Version
Counterpart for mounting
M
Module
L1
200 mm
L2
mm
Z
Number of teeth
B
b
mm
HK
hk
mm
H0
h0
mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D