Catalog navigation
CAD model selection
25103022
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PSZR-SV-M2-B28-ST-GUS - Precision Spur Gears, Helical Tooth System, Case Hardened, with Ground Tooth Flanks, Module 2
Bill of material
25103022
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 16MnCr5, Case hardened, approx. 60 HRC, Teeth, bore and faces ground, Tooth quality 7e25
HW1
Note 1
When used with the racks, the respective permissible circumferential forces Fu are decisive , see catalogue page 266.
HW2
Note 2
Keyways in accordance with DIN 6885/1, tolerance P9.
SR
Direction of Helical tooth system
Helical tooth system, left hand 19º 31’ 42“
M
Module
2
Z
Number of teeth
BL
Figure
B
b
28 mm
DA
da
mm
D
d
mm
DPI
d x π
mm
BH6
B - H6
mm
ND
mm
L
mm
U
u
mm
T
t
mm
MD
perm. MT* - referred to toothing, see calculation bases page 196
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D