Catalog navigation
CAD model selection
24384000
HELP_VARIABLE
Company
Mädler
Description
MAE-PSZR-M3-B25-ST-GUS - Precision Spur Gears Made From Steel 16MnCr5, Hardened, with Ground Tooth Flanks, Module 3
Bill of material
24384000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
Feather keyway in accordance with DIN
MATK
Material Short description
Stahl
MAT
Material
Steel 16MnCr5, Case hardened HRC 58 ±2, Teeth, bore and faces ground, Tooth quality 7e25
M
Module
3
Z
Number of teeth
B
b
25 mm
DA
da -0.1
mm
D
d
mm
NL
1,5 /1,5 mm
ND
mm
L
L ±0.05
28 mm
BH6
B - H6
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D