Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-IZK-M2.5-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 2,5
Bill of material
24243000
ARTNR
Product No.
24243000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
2.5
Z
Number of teeth
30
B
b
25 mm
D
d
75
mm
DI
di
70
mm
DA
135
mm
GEW
Weight
1.94
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D