Catalog navigation
CAD model selection
23902500
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M10-MN-B100-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 10, Tooth width 100mm
Bill of material
23902500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45
M
Module
10
Z
Number of teeth
B
b
100 mm
DA
da
mm
D
d
mm
NL
40 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D