Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M4-B40-PA12G-WS-ST-KERN - Spur Gears Made From Plastic white, with Steel Core, Module 4, Tooth Width 40 mm
Bill of material
23495030
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
M
Module
4
Z
Number of teeth
B
b
40 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
SK
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.8 mm
Download CAD models
Previews
3D
Dimension
2D