Catalog navigation
CAD model selection
23488113
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M4-B40-C45-HRC54 - Spur Gears Made with One-Sided Hub, Steel C45, Teeth Induction Hardened, Module 4
Bill of material
23488113
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45, tooth area is induction hardened, 54 + 4 HRC
M
Module
4
Z
Number of teeth
B
b
40 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D