Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M4-MN-B30-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 4, Tooth Width 30 mm
Bill of material
23401700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
Z
Number of teeth
M
Module
4
B
b
30 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.8 mm
Download CAD models
Previews
3D
Dimension
2D