Catalog navigation
CAD model selection
23399218
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M3-MN-B30-RF - Spur Gears Made from Stainless Steel, with One-Sided Hub, Module 3, Tooth Width 30mm
Bill of material
23399218
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305 (AISI 303)
M
Module
3
Z
Number of teeth
B
b
30 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D