카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M2.5-MN-B25-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 2.5, Tooth Width 25 mm
Bill of material
23211016
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
2.5
Z
Number of teeth
B
b
25 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
CAD모델 다운로드
미리보기
3D
치수도
2D