Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ZST-M1-M6-C45-BR-ECO - Gear Racks Made from Steel C45, Module 1 to 6, Economy-Line
Bill of material
22811605
ARTNR
Product No.
22811605
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45, black oxide finish
FLM
Version mounting
Not cut for continuous linking
M
Module
1.5
B
b
15
mm
HA
ha
15
mm
H0
h0
13.5
mm
NL
Nominal length L
1000
mm
IL
Effective Length
-
mm
GEW
Weight
1.54
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D