Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M1-ON-B10-C45 - Spur Gears Made from Steel C45, without Hub, Module 1, Tooth Width 10 mm
Bill of material
22404800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
1
Z
Number of teeth
B
b
10 mm
DA
da
mm
D
d
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.08 mm
Download CAD models
Previews
3D
Dimension
2D