Catalog navigation
CAD model selection
21888115
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M1.5-B17-C45-HRC54 - Spur Gears Made with One-Sided Hub, Steel C45, Teeth Induction Hardened, Module 1.5
Bill of material
21888115
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, tooth area is induction hardened, 54 + 4 HRC
M
Module
1.5
Z
Number of teeth
B
b
17 mm
DA
da
mm
D
d
mm
NL
13 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D