Catalog navigation
CAD model selection
21852700
HELP_VARIABLE
Company
Mädler
Description
MAE-STVZ-WELLE-M1.5-C45 - Spur Gear Shafts Made From Steel C45, with One-Sided Hub, Module 1.5
Bill of material
21852700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45
M
Module
1.5
Z
Number of teeth
D
d
mm
DA
da
mm
ND
16 mm
NL
50 mm
B
b
mm
L
mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D