Catalog navigation
CAD model selection
21499212
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M1-MN-B15-RF - Spur Gears Made from Stainless Steel, with One-Sided Hub, Module 1, Tooth Width 15mm
Bill of material
21499212
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305 (AISI 303)
M
Module
1
Z
Number of teeth
B
b
15 mm
DA
da
mm
D
d
mm
NL
10 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D