Catalog navigation
CAD model selection
20599018
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M1.59-B12-RF - Spur Gears Made from Stainless Steel with Metric Pitch, Pitch 5 mm (Module 1.59)
Bill of material
20599018
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305 (AISI 303)
TM
Pitch / Module
Pitch 5mm (Module 1.59)
Z
Number of teeth
B
b
12 mm
DA
da
mm
D
d
mm
NL
13 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D