Catalog navigation
CAD model selection
18482400
HELP_VARIABLE
Company
Mädler
Description
MAE-NRZ-H-200 - Standard Timing Belt, Inch Pitch, Pitch H, Timing Belt Width 200 (2“ = 50,8 mm)
Bill of material
18482400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
BZ
Designation
TL
Pitch / Designation
H = 1/2" (12.7mm)
ZBR
Timing Belt width
200 = 2" (50.8mm)
NLZ
Nominal length
Zoll
NL
Nominal length
mm
ZZ
Number of teeth
GEW
≈ Weight
kg
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D