Catalog navigation
CAD model selection
18431500
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-H-200-ST - Standard Pulleys, Inch Pitch ISO 5294, Pitch H, for Timing Belt Width 50.8mm
Bill of material
18431500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, phosphated
MAT
Material
Steel, phosphated
BZ
Designation
TL
Pitch / Designation
H=1/2" (12.7 mm)
ZRB
Timing Belt width
200 = 50.8 mm
AUSF
Version
1F
Z
Number of teeth
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
58.7 mm
L
70 mm
B
18 mm
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D