Catalog navigation
CAD model selection
18412100
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-H-100-ST-GG - Standard Pulleys, Inch Pitch ISO 5294, Pitch H, for Timing Belt Width 25.4mm
Bill of material
18412100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
TL
Pitch / Designation
H=1/2" (12.7 mm)
ZRB
Timing Belt width
100 = 25.4 mm
AUSF
Version
Z
Number of teeth
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
31.8 mm
L
mm
B
mm
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D