Catalog navigation
CAD model selection
18402400
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-H-075-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch H, Timing Belt Width 19,1mm
Bill of material
18402400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
TL
Pitch / Designation
H=1/2" (12.7 mm)
ZRB
Timing Belt width
075 = 19.1 mm
AUSF
Version
Z
Number of teeth
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
26.4 mm
L
mm
B
mm
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D