Catalog navigation
CAD model selection
18273500
HELP_VARIABLE
Company
Mädler
Description
MAE-NRZ-L-075 - Standard Timing Belt, Inch Pitch, Pitch L, Timing Belt Width 075 (3/4“= 19,1 mm)
Bill of material
18273500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
BZ
Designation
TL
Pitch / Designation
L = 3/8“ (9,525 mm)
ZBR
Timing Belt width
075 = 3/4" (19.1mm)
NLZ
Nominal length
Zoll
NL
Nominal length
mm
ZZ
Number of teeth
GEW
≈ Weight
kg
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D