Catalog navigation
CAD model selection
18211100
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-L-050-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch L, Timing Belt Width 12,7mm
Bill of material
18211100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
TL
Pitch
L=3/8" (9.525 mm)
ZRB
Timing Belt width
050 = 12.7 mm
Z
Number of teeth
AUSF
Version
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
19 mm
L
mm
B
mm
GEW
Weight
kg
RB
Timing Belt Width
12.7 mm
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D