Catalog navigation
CAD model selection
18111800
HELP_VARIABLE
Company
Mädler
Description
NZRR-MXL-012-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch MXL, Timing Belt Width 012 = 3,175mm
Bill of material
18111800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
BZ
Designation
TL
Pitch
MXL=0.08" (2.032 mm)
ZRB
Timing Belt width
012 = 3.175 mm
Z
Number of teeth
AUSF
Version
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
mm
L
10 mm
B
mm
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D