Catalog navigation
CAD model selection
18062200
HELP_VARIABLE
Company
Mädler
Description
MAE-NRZ-XL-025 - Standard Timing Belt, Inch Pitch, Pitch XL, Timing Belt Width 025 (1/4“ = 6,35 mm)
Bill of material
18062200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
BZ
Designation
TL
Pitch / Designation
XL = 1/5“ (5,08 mm)
ZBR
Timing Belt width
025 = 1/4'' (6.35mm)
NLZ
Nominal length
Zoll
NL
Nominal length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
CTN
Customs tariff number
Download CAD models
Previews
3D
Dimension
2D