Catalog navigation
CAD model selection
18011200
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-XL-025-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Belt Width 025 = 6,35mm
Bill of material
18011200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
BZ
Designation
TL
Pitch
XL=1/5 " (5.08 mm)
ZRB
Timing Belt width
025 = 6.35 mm
Z
Number of teeth
AUSF
Version
DE
De
mm
DF
Df
mm
D
d
mm
ND
mm
B1
b
8.9 mm
L
mm
B
mm
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D