Catalog navigation
CAD model selection
17766300
HELP_VARIABLE
Company
Mädler
Description
MAE-MW-ZR-HTD-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane (TPU), weldable, HTD Open-Length Timing Belts
Bill of material
17766300
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff weiß
MAT
Material
Thermoplastic polyurethane (TPU), with steel tensile member
BZ
Designation
PR
Profile
RB
Belt Width 3) - Fits on pulleys for belt width 9 mm
mm
RL
max. Roller Length
100 m
ZRK
perm. Tensile Force for Belt 1) - Non-Welds. Welding reduces the permissible tensile force by 50%
N
T
t - Tooth pitch
mm
HT
ht - Tooth height
mm
HR
hr - Back height
mm
GEW
Weight
g/m
PKL
Matching Fixing Plate 2) Product No. - look at page 171
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D