Catalog navigation
CAD model selection
17677115
HELP_VARIABLE
Company
Mädler
Description
ZRR-TL-14M-BR40-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing Belt Width 40mm
Bill of material
17677115
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
PR
Profile
14M
ZRB
Timing Belt width
40 mm
Z
Number of teeth
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
DI
Di
mm
B
b
54 mm
L
mm
R
mm
SB
Taper-Bush Type
BMIN
Bore-Ø min.
mm
BMAX
Bore-Ø max.
mm
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D