Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ZR-8M-BR50-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Width 50mm
Bill of material
17553400
ARTNR
Product No.
17553400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
1440 8M 50
PR
Profile
8M
RB
Timing Belt Width
50 mm
WL
Effective length
1440
mm
ZZ
Number of teeth
180
GEW
≈ Weight
0.46
kg
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D