Catalog navigation
CAD model selection
17414500
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
Bill of material
17414500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
PR
Profile
8M
ZRB
Timing Belt width
20 mm
Z
Number of teeth
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
B
b
28 mm
L
38 mm
DI
Di
mm
VB
B - Pilot Hole
mm
FB
B max. - finished bore
mm
BX
Bore B adjustable
mm
Enter value for BX
Bore B adjustable
mm
cm
inch
ft
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D